Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101619-032
ORF CTL VAL
101619-032
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101619-032
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.558
Product height mm
14.173
Product length in
0.065
Product length mm
1.651
Product width in
0.000
Product width mm
0.000