ORIFICE
101619-065
Tools101619-065 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Orifice control valve |
| Product height in | 0.558 |
| Product height mm | 14.173 |
| Product length in | 0.558 |
| Product length mm | 14.173 |
| Product width in | 0.065 |
| Product width mm | 1.651 |