Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101619-094
ORIFICE
101619-094
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101619-094
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.560
Product height mm
14.224
Product length in
0.560
Product length mm
14.224
Product width in
0.000
Product width mm
0.000