INTERNAL RETAINING RING
101680-051
Tools101680-051 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 0.035 |
| Product length mm | 0.889 |
| Product width in | 0.560 |
| Product width mm | 14.224 |