Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101680-156
INTERNAL RETAINING RING FLSTK
101680-156
Tools
Add to comparison
Add to comparison
101680-156
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
6.900
Product height mm
175.260
Product length in
0.160
Product length mm
4.064
Product width in
6.900
Product width mm
175.26