RING
101680-250
Tools101680-250 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 2.775 |
| Product height mm | 70.485 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product width in | 2.775 |
| Product width mm | 70.485 |