Retaining Ring, Internal
101680-300
Tools101680-300 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Retaining ring |
| Product height in | 3.325 |
| Product height mm | 84.455 |
| Product length in | 0.093 |
| Product length mm | 2.362 |
| Product width in | 3.325 |
| Product width mm | 84.455 |