Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101727-000
SHUTTLE VALVE
101727-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101727-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.725
Product height mm
18.415
Product length in
0.570
Product length mm
14.478
Product width in
0.725
Product width mm
18.415