Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101778-000
GASKET - END COVER S1FM 125
101778-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101778-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.462
Product height mm
214.935
Product length in
0.018
Product length mm
0.457
Product width in
7.560
Product width mm
192.024