GUIDE RETAINER
101787-000
Tools101787-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Guide |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 1.162 |
| Product length mm | 29.515 |
| Product material | Cast iron |
| Product width in | 3.152 |
| Product width mm | 80.061 |