Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101791-000
BARREL/SLEEVE HD 76 SERIES
101791-000
Tools
Add to comparison
Add to comparison
101791-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.820
Product height mm
147.828
Product length in
5.820
Product length mm
147.828
Product width in
4.780
Product width mm
121.412