DOWEL CYLINDER BARREL
101798-000
Tools101798-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.220 |
| Product height mm | 5.588 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 0.220 |
| Product width mm | 5.588 |