Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101822-000
STRAP
101822-000
Tools
Add to comparison
Add to comparison
101822-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
0.150
Product length mm
3.797
Product width in
2.000
Product width mm
50.800