Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101930-000
GASKET
101930-000
Tools
Add to comparison
Add to comparison
101930-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.370
Product height mm
85.598
Product length in
0.020
Product length mm
0.508
Product width in
6.370
Product width mm
161.798