102-45444
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
102-45444
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/4 IN |
| End type 1 | UNF |
| End type 2 | NPTF |
| Item type | UNF /NPTF Elbow Adapter |
| Packaged Weight | .093 lb |
| Product Weight | .093 lb |
| Thread sealant | No |
| Thread Size 1 | 3/8-24 |
| Thread Size 2 | 1/4-18 |