VALVE BODY GASKET
102065-000
Tools102065-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 0.020 |
| Product length mm | 0.508 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.190 |
| Product width mm | 30.226 |