CARRIER LD (102097-999)
102097-000
Tools102097-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 0.469 |
| Product length mm | 11.913 |
| Product width in | 1.990 |
| Product width mm | 50.546 |