CHARGE PUMP M11 CW S/A
102115-000
Tools102115-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 23.990 |
| Product length mm | 609.346 |
| Product width in | 11.250 |
| Product width mm | 285.750 |