Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102223-400
VLV BLOCK MANIFOLD ASS'Y
102223-400
Tools
Add to comparison
Add to comparison
102223-400
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
7.140
Product height mm
181.356
Product length in
5.890
Product length mm
149.606
Product width in
5.180
Product width mm
131.572