Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102223-500
VLV BLOCK MANIFOLD ASS'Y
102223-500
Tools
Add to comparison
Add to comparison
102223-500
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.250
Product height mm
133.350
Product length in
5.180
Product length mm
131.572
Product width in
7.140
Product width mm
181.356