Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102233-000
SHAFT
102233-000
Tools
Add to comparison
Add to comparison
102233-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.750
Product height mm
44.450
Product length in
12.690
Product length mm
322.326
Product width in
1.750
Product width mm
44.450