PUMP DRIVE SHAFT S/A
102317-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.160 |
| Product height mm | | 54.864 |
| Product length in | | 14.520 |
| Product length mm | | 368.808 |
| Product width in | | 2.160 |
| Product width mm | | 54.864 |