Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | 3.880 | |
| Product height mm | 98.552 | |
| Product length in | 3.880 | |
| Product length mm | 98.552 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.073 | |
| Product width mm | 1.854 |
