PRESSURE RESPONSE GASKET
102409-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.370 |
| Product height mm | | 85.598 |
| Product length in | | 0.018 |
| Product length mm | | 0.457 |
| Product width in | | 6.390 |
| Product width mm | | 162.306 |