Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.562 |
| Product height mm | | 14.275 |
| Product length in | | 3.000 |
| Product length mm | | 76.200 |
| Product material | STAINLESS STEEL | Stainless steel |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |