Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102418-000
SHUTTLE SPOOL
102418-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102418-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.499
Product height mm
12.675
Product length in
1.463
Product length mm
37.160
Product width in
0.499
Product width mm
12.675