Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102428-000
ROT GROUP W SWASH S1FM 125
102428-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102428-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.440
Product height mm
138.176
Product length in
1.710
Product length mm
43.434
Product width in
5.440
Product width mm
138.176