PINTLE S/A 7
102532-000
Tools102532-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Pintle |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product width in | 0.501 |
| Product width mm | 12.725 |