Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.010 | |
| Item type | GASKET | Gasket |
| Outside diameter IN | 1.2400 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 0.017 | |
| Product length mm | 0.432 | |
| Product width in | 2.240 | |
| Product width mm | 56.896 | |
| Thickness IN | 0.017 |
