Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.0000 |
| Outside diameter IN | 1.8780 |
| Product height in | 1.878 |
| Product height mm | 47.701 |
| Product length in | 0.256 |
| Product length mm | 6.502 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.878 |
| Product width mm | 47.701 |
| Thickness IN | 0.2560 |
