Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102574-000
O RING
102574-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102574-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.252
Product height mm
82.601
Product length in
0.070
Product length mm
1.778
Product width in
3.252
Product width mm
82.601