Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RING | Ring |
| Product height in | 6.540 | |
| Product height mm | 166.116 | |
| Product length in | 6.540 | |
| Product length mm | 166.116 | |
| Product material | ALUMINUM | Aluminum |
| Product width in | 1.190 | |
| Product width mm | 30.226 |