HI-LD SERVO PISTON S/A
102638-000
Tools102638-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Servo piston |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 6.380 |
| Product length mm | 162.052 |
| Product width in | 2.680 |
| Product width mm | 68.072 |