HI-LD SERVO PISTON S/A
102639-000
Tools102639-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Servo piston |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 7.950 |
| Product length mm | 201.930 |
| Product width in | 2.550 |
| Product width mm | 64.770 |