Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102687-550
VALVE BLOCK S/A 220LPR.
102687-550
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102687-550
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.212
Product height mm
81.585
Product length in
4.030
Product length mm
102.362
Product width in
3.212
Product width mm
81.585