CONTROL CONNECTOR
102754-000
Tools102754-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |