Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CONTROL LINK | Control link |
| Product height in | 0.194 | |
| Product height mm | 4.928 | |
| Product length in | 2.340 | |
| Product length mm | 59.436 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.345 | |
| Product width mm | 8.763 |
