CONTROL LINK
102764-000
Tools102764-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Control link |
| Product height in | 4.030 |
| Product height mm | 102.362 |
| Product length in | 0.754 |
| Product length mm | 19.152 |
| Product width in | 0.500 |
| Product width mm | 12.700 |