CONTROL-MANUAL-S1PV 125
102774-044
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.280 |
| Product height mm | | 83.312 |
| Product length in | | 8.130 |
| Product length mm | | 206.502 |
| Product width in | | 3.380 |
| Product width mm | | 85.852 |