Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102779-057
OB PUMP CV S/A (LG.LEVER)
102779-057
Tools
Add to comparison
Add to comparison
102779-057
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.160
Product height mm
105.664
Product length in
8.340
Product length mm
211.836
Product width in
3.390
Product width mm
86.106