Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102853-000
SNAP RING FOR 1.00 SHAFT
102853-000
Tools
Add to comparison
Add to comparison
102853-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.994
Product height mm
25.248
Product length in
0.048
Product length mm
1.206
Product width in
0.994
Product width mm
25.248