Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102919-000
GASKET B-PAD FLG (NOT SH OWN)
102919-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102919-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.870
Product height mm
174.498
Product length in
0.018
Product length mm
0.457
Product width in
5.100
Product width mm
129.540