Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 3.285 |
| Item type | Gasket |
| Outside diameter IN | 3.750 |
| Product height in | 5.062 |
| Product height mm | 128.575 |
| Product length in | 0.018 |
| Product length mm | 0.457 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Thickness IN | 1.800 |
