KEY-WOODRUFF
102980-000
Tools102980-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Woodruff key |
| Product height in | 0.406 |
| Product height mm | 10.312 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product width in | 0.313 |
| Product width mm | 7.938 |