Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102EC30703A
VFX72M-PRG DSPLY7"CLRLCDFRNT MNT,VIDTSC
102EC30703A
Tools
Add to comparison
Add to comparison
102EC30703A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.700
Product height mm
144.780
Product length in
10.300
Product length mm
261.620
Product width in
2.500
Product width mm
63.500