Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102EC99101A
DONGLE - FX SERVICE TOOL(ECOM DONGLE)
102EC99101A
Tools
Add to comparison
Add to comparison
102EC99101A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.350
Product height mm
59.690
Product length in
45.440
Product length mm
1154.176
Product width in
2.350
Product width mm
59.690