
Danfoss Char-Lynn
103-1637-012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
103-1637-012
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MS0036AA11AC0100000000000AA00M |
| Product Height | 5.27 in |
| Product Length/Depth | 6.43 in |
| Product Type | Spool Geroler |
| Product Volume | 143.677 in³ |
| Product Weight | 12.7 lb |
| Product Width | 4.24 in |
| Sub-brand | Char-Lynn |
| Trade Name | S Series |