Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 103-23524 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| End type 2 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.984 | |
| Hex size 5 MM | 25.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 23524 | 23524 |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170897 |