Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 103-23738 | |
| End size 1 | -4 | -4 |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 5 IN | 1.250 | |
| Hex size 5 MM | 31.8 | |
| Item type | OTHER ELEMENT | Other element |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 2.940 | |
| Product length mm | 74.676 | |
| Product material | BRASS | Brass |
| Product serial name | 103 | 103 |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306784 |