Danfoss Char-Lynn
103-3066-012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
103-3066-012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MS0227CA01AB0000060000000AA00M | |
| Product Height | 5.27 in | |
| Product Length/Depth | 8.02 in | |
| Product Type | Spool Geroler | |
| Product Volume | 179.205 in³ | |
| Product Weight | 16.2 lb | |
| Product Width | 4.24 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | S Series |